FSA2147: Audio and Wired-OR USB2.0 Hi-Speed (480Mbps) Switch with Negative Signal Capability and Built-in Termination

Description: The FSA2147 is a Double-Pole, Single Throw (DPST) ...
  • The FSA2147 is a Double-Pole, Single Throw (DPST) switch. The audio path defaults to audio mute and is enabled with /OE. The FSA2147 includes a power-off feature on the common port when VCC=0V to guarantee signal isolation.
  • Features
  • Built-In Termination on Unselected Audio Paths Inhibits Audio Pop
  • 6pF Typical Switch Off Capacitance
  • 2.5Ω Typical On Resistance
  • Negative-Swing-Capable
  • Power-Off Protection
  • Flow-Through Pin Out Eliminates PCB Vias
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA2147K8X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Audio and Wired-OR USB2.0 Hi-Speed (480Mbps) Switch with Negative Signal Capability and Built-in Termination
  • Package Type: US8
  • Package Case Outline: 846AN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:3,000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPST 
  • Icc Max (µA): 15 
  • ron Max (Ω):
  • VCC Min (V): 2.7 
  • VCC Max (V): 4.3 
  • Package Type: US8 
  • ON Semiconductor Full Web Site