FSA2257: Low RON Low Voltage Dual SPDT Bi-directional Analog Switch

Description: The FSA2257 is a high performance bi-directional d...
  • The FSA2257 is a high performance bi-directional dual Single-Pole/Double-Throw (SPDT) analog switch. This switch can be configured as either a multiplexer or a demultiplexer by select pins. The device features ultra-low RON of 1.35Ω maximum at 4.5V VCC and will operate over the wide VCC range of 1.65V to 5.5V. The device is fabricated with sub-micron CMOS technology to achieve fast switching speeds and is designed for break-before-make operation. The select input is TTL-level compatible.
  • Features
  • Maximum 1.15Ώ ON Resistance (RON) for 4.5V supply
  • 0.3Ώ max RON flatness for +5V supply
  • Space saving Pb-Free MicroPak™ packaging
  • Broad VCC operating range: 1.65V to 5.5V
  • Fast turn-on and turn-off time
  • Break-before-make enable circuitry
  • Over-voltage tolerant TTL compatible control input
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA2257L10X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low RON Low Voltage Dual SPDT Bi-directional Analog Switch
  • Package Type: UQFN-10
  • Package Case Outline: 523AZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • FSA2257MTCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low RON Low Voltage Dual SPDT Bi-directional Analog Switch
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<100
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:15,000
  • FSA2257MUX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low RON Low Voltage Dual SPDT Bi-directional Analog Switch
  • Package Type: MSOP-10
  • Package Case Outline: 846AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:56,000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA):
  • ron Max (Ω): 4.5 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • Package Type: UQFN-10  TSSOP-14 WB  MSOP-10 
  • ON Semiconductor Full Web Site