FSA2258: Low-Voltage 0.8ohm Dual-SPDTAnalog Switch

Description: The FSA2258 is a high-performance, dual, Single Po...
  • The FSA2258 is a high-performance, dual, Single Pole Double Throw (SPDT) analog switch that features low RON of 0.8Ω (typical) at 3.0V VCC. The FSA2258 operates over a wide VCC range of 1.65V to 4.3V and is designed for break-before-make operation. The select input is TTL-level compatible. The FSA2258 features very low quiescent current even when the control voltage is lower than the VCC supply. This feature suits mobile handset applications by allowing direct interface with baseband processor general-purpose I/Os with minimal battery consumption.
  • Features
  • 0.8Ω Typical On Resistance (RON) for +3.0V Supply
  • 0.40Ω Maximum RON Flatness for +3.0V Supply
  • -3db Bandwidth: > 50MHz
  • Low ICCT Current Over an Expanded Control InputRange
  • Packaged in 10-Lead MicroPak™ (1.6 x 2.1mm)
  • Power-Off Protection on Common Ports
  • Broad VCC Operating Range: 1.65V to 4.30V
  • HBM JEDEC: JESD22-A114
  • - I/O to GND: 9kV
  • - Power to GND: 16kV
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA2258L10X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low-Voltage 0.8ohm Dual-SPDTAnalog Switch
  • Package Type: UQFN-10
  • Package Case Outline: 523AZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>50K
  • Mouser:>1K
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA): 0.5 
  • ron Max (Ω): 1.5 
  • VCC Min (V): 1.65 
  • VCC Max (V): 4.3 
  • Package Type: UQFN-10 
  • ON Semiconductor Full Web Site