FSA2268T: Low Voltage Dual SPDT (0.4Ω) Analog Switch with 16KV ESD

Description: The FSA2268 is a high-performance, dual Single Pol...
  • The FSA2268 is a high-performance, dual Single Pole Double Throw (SPDT) analog switch that features ultra-low RON of 0.4Ω (typical) at 3.0V VCC. The FSA2268 operates over a wide VCC range of 1.65V to 4.3V and is designed for break-beforemake operation. The select input is TTL-level compatible.
    The FSA2268 features very low quiescent current even when the control voltage is lower than the VCC supply. This feature suits mobile handset applications by allowing direct interface with baseband processor general-purpose I/Os with minimal battery consumption. The FSA2268T includes termination resistors that improve noise immunity during overshoot excursions, off-isolation coupling, or “pop-minimization.”
  • Features
  • 0.4Ω Typical On Resistance (RON) for +3.0V Supply
  • Noise Immunity Termination Resistors
  • 0.25Ω Maximum RON Flatness for +3.0V Supply
  • -3db Bandwidth: > 50MHz
  • Low ICCT Current Over an Expanded Control Input Range
  • Power-Off Protection on Common Ports
  • Broad VCC Operating Range: 1.65 to 4.3V
  • HBM JEDEC: JESD22-A114
  • I/O to GND: 13.5kV
  • Power to GND: 16.0kV
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA2268TUMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Dual SPDT (0.4Ω) Analog Switch with 16KV ESD
  • Package Type: UQFN-10
  • Package Case Outline: 523BC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:40,000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA): 0.5 
  • ron Max (Ω): 0.55 
  • VCC Min (V): 1.65 
  • VCC Max (V): 4.3 
  • Package Type: UQFN-10 
  • ON Semiconductor Full Web Site