FSA2269: Low Voltage Dual-SPDT (0.4Ω) Analog Switch w/Negative Swing Audio Capability

Description: The FSA2269 is a high-performance, dual Single-Pol...
  • The FSA2269 is a high-performance, dual Single-Pole Double-Throw (SPDT) analog switch with negative swing audio capability. The FSA2269 features ultra-low RON of 0.4Ω (typical) at 3.0V VCC. The FSA2269 operates over a wide VCC range of 1.65V to 4.5V, is fabricated with sub-micron CMOS technology to achieve fast switching speeds, and is designed for break-before-make operation. The select input is TTL-level compatible.
    The FSA2269 features very low quiescent current even when the control voltage is lower than the VCC supply. This feature suits mobile handset applications by allowing direct interface with baseband processor general-purpose I/Os with minimal battery consumption.
    The FSA2269TS includes termination resistors that improve noise immunity during overshoot excursions, off-isolation coupling, or "pop-minimization."
  • Features
  • 0.4Ω Typical On Resistance (RON) for +3.0V Supply
  • 0.25Ω Maximum RON Flatness for +3.0V Supply
  • -3db Bandwidth: > 50MHz
  • Low ICCT Current Over an Expanded Control Input Range
  • Packaged in 10-Lead MicroPak™ and UMLP
  • Power-Off Protection on Common Ports
  • Broad VCC Operating Range: 1.65 to 4.3V
  • Noise Immunity Termination Resistors in FSA2269TS
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA2269L10X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Dual-SPDT (0.4Ω) Analog Switch w/Negative Swing Audio Capability
  • Package Type: UQFN-10
  • Package Case Outline: 523AZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • FSA2269UCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Dual-SPDT (0.4Ω) Analog Switch w/Negative Swing Audio Capability
  • Package Type: WLCSP-12
  • Package Case Outline: 567QG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<1K
  • FSA2269UMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Dual-SPDT (0.4Ω) Analog Switch w/Negative Swing Audio Capability
  • Package Type: UQFN-10
  • Package Case Outline: 523BC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:260,000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA): 0.5 
  • ron Max (Ω): 0.8 
  • VCC Min (V): 1.65 
  • VCC Max (V): 4.5 
  • Package Type: UQFN-10  WLCSP-12 
  • ON Semiconductor Full Web Site