FSA2367: Low Ron (0.75 Ohm) Triple SPDT, Negative Swing Audio Source Switch

Description: The FSA2367 is a triple Single-Pole Double-Throw (...
  • The FSA2367 is a triple Single-Pole Double-Throw (SPDT) switch that multiplexes three sources of data or audio under independent control pins. The FSA2367 has special circuitry on the 1A, 2A, 3A pins that allows a power-off feature. With the VCC supply removed and a voltage on the 1A/2A/3A pins, there is minimal leakage current into the 1A/2A/3A data pins. In addition, the FSA2367 also features very low quiescent current to extend battery life. The low quiescent current allows mobile handset applications direct interface with the baseband processor general-purpose I/Os. Typical applications involve switching in portables and consumer applications such as cell phones, digital cameras, and notebooks with hubs or controllers.
  • Features
  • 10µA Maximum ICCT Current Over ExpandedControl Voltage Range (VIN=2.6V, VCC=4.3V)
  • On Capacitance 55pF Typical (CON )
  • 0.75Ω Typical On Resistance (RON)
  • Common Ports 1A, 2A, 3A with Negative Swing Audio to -2V
  • -3db Bandwidth: > 150 MHz Low Power Consumption (1µA Maximum)
  • Power-Off Feature for 1A/2A/3A Pin (IIN< 2µA)
  • Packaged in Pb-Free 14-Pin TSSOP and DQFN
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA2367MTCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Ron (0.75 Ohm) Triple SPDT, Negative Swing Audio Source Switch
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:2,500
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA): 0.5 
  • ron Max (Ω):
  • VCC Min (V): 2.7 
  • VCC Max (V): 4.3 
  • Package Type: TSSOP-14 WB 
  • ON Semiconductor Full Web Site