FSA2466: DATA / AUDIO Low-Voltage Dual DPDT Analog Switch

Description: The FSA2466 is a dual Double-Pole, Double-Throw (D...
  • The FSA2466 is a dual Double-Pole, Double-Throw (DPDT) analog switch. The FSA2466 operates from a single 1.65V to 4.3V supply and features an ultra-low on resistance of 2Ω at a +2.7V supply and TA=25°C. This device is fabricated with sub-micron CMOS technology to achieve fast switching speeds and is designed for break-before-make operation. FSA2466 features very low quiescent current even when the control voltage is lower than the VCC supply. This allows mobile handset applications direct interface with the baseband processor general-purpose I/Os.
  • Features
  • Switch Type: DPDT (2x)
  • Input Type: Data / Audio Switch
  • Input Signal Range: 0 to VCC
  • VCC: 1.65 to 4.3
  • RON: 2.5Ω to 2.7V
  • RFLAT: 0.8Ω to 2.7V
  • ESD: 8kV HBM
  • Bandwidth: 245MHz
  • CON at 240MHz: 16pF
  • COFF at 240MHz: 16pF
  • Low ICCT
  • Package: 16- Lead UMLP 1.80 x 2.60 x 0.55mm, 0.40mm pitch
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA2466UMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: DATA / AUDIO Low-Voltage Dual DPDT Analog Switch
  • Package Type: UQFN-16
  • Package Case Outline: 523BF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA): 0.5 
  • ron Max (Ω):
  • VCC Min (V): 1.65 
  • VCC Max (V): 4.45 
  • Package Type: UQFN-16 
  • ON Semiconductor Full Web Site