FSA2567: Low Power, Dual SIM Card Analog Switch

Description: The FSA2567 is a bi-directional, low-power, dual d...
  • The FSA2567 is a bi-directional, low-power, dual double-pole, double-throw (4PDT) analog switch targeted at dual SIM card multiplexing. It is optimized for switching the WLAN-SIM data and control signals and dedicates one channel as a supply-source switch. The FSA2567 is compatible with the requirements of SIM cards and features a low on capacitance (CON) of 10pF to ensure high-speed data transfer. The VSIM switch path has a low RON characteristic to ensure minimal voltage drop in the dual SIM card supply paths. The FSA2567 contains special circuitry that minimizes current consumption when the control voltage applied to the SEL pin is lower than the supply voltage (VCC). This feature is especially valuable in ultra-portable applications, such as cell phones; allowing direct interface with the general-purpose I/Os of the baseband processor. Other applications include switching and connector sharing in portable cell phones, PDAs, digital cameras, printers, and notebook computers.
  • Features
  • Low On Capacitance for Data Path: 10pF Typical
  • Low On Resistance for Data Path: 6Ω Typical
  • Low On Resistance for Supply Path 0.4Ω Typical
  • Low Power Quiescent Consumption: 1µA Maximum
  • 15µA Maximum ICCT Over Expanded Voltage Range (VIN=1.8V, VCC=4.3V)
  • Wide -3db Bandwidth: > 160MHz
  • Packaged in:
  • Pb-free 16-Lead MLP
  • Pb-free 16-Lead UMLP (1.8 x 2.6mm)
  • 3kV ESD Rating, >12kV Power/GND ESD Rating
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA2567MPX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Power, Dual SIM Card Analog Switch
  • Package Type: WQFN-16
  • Package Case Outline: 510BS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • FSA2567UMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Power, Dual SIM Card Analog Switch
  • Package Type: UQFN-16
  • Package Case Outline: 523BF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>1K
  • FSA2567UMX-F135
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Low Power, Dual SIM Card Analog Switch
  • Package Type: UQFN-16
  • Package Case Outline: 523BF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: 4PDT 
  • Icc Max (µA):
  • ron Max (Ω): 12 
  • VCC Min (V): 1.65 
  • VCC Max (V): 4.3 
  • Package Type: WQFN-16  UQFN-16 
  • ON Semiconductor Full Web Site