FSA266: Low Voltage Dual SPST Normally Open Analog Switch or 2-Bit Bus Switch

Description: The FSA266 or NC7WB66 is an ultra high-speed (UHS)...
  • The FSA266 or NC7WB66 is an ultra high-speed (UHS) dual single-pole/single-throw (SPST) analog switch or 2-bit bus switch. The device is fabricated with advanced sub-micron CMOS technology to achieve high speed enable and disable times and low On Resistance over a broad VCC range. The device is specified to operate over the 1.65 to 5.5V VCC operating range. The device is organized as a dual switch with independent CMOS compatible switch enable (OE) controls. When OE is HIGH, the switch is ON and Port A is connected to Port B. When OE is LOW, the switch is OPEN and a high-impedance state exists between the two ports. The enable inputs tolerate voltages up to 5.5V independent of the VCC operating range.
  • Features
  • Useful in both analog and digital applications
  • Space saving US8 surface mount package
  • MicroPak™ Pb-Free leadless package
  • Typical 7ohm On Resistance @ 5V VCC
  • Broad VCC operating range: 1.65V to 5.5V
  • Rail-to-Rail signal handling
  • Power down high impedance control inputs
  • Control inputs are overvoltage tolerant
  • Control inputs are CMOS compatible
  • >300 MHz -3dB bandwidth
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA266K8X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Dual SPST Normally Open Analog Switch or 2-Bit Bus Switch
  • Package Type: US8
  • Package Case Outline: 846AN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:75,000
  • FSA266L8X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Dual SPST Normally Open Analog Switch or 2-Bit Bus Switch
  • Package Type: UQFN-8
  • Package Case Outline: 523AY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST 
  • Icc Max (µA): 10 
  • ron Max (Ω): 30 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • Package Type: US8  UQFN-8 
  • ON Semiconductor Full Web Site