FSA2866: Crosspoint Analog Switch

Description: The FSA2866 is a dual-host, dual-SIM card analog s...
  • The FSA2866 is a dual-host, dual-SIM card analog switch designed specifically for cell phones that support two specific carrier services (for example, CDMA and GSM/3G).
  • Features
    Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA2866UMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Crosspoint Analog Switch
  • Package Type: UQFN-20
  • Package Case Outline: 523BG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:5,000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA):
  • ron Max (Ω):
  • VCC Min (V): 1.65 
  • VCC Max (V): 4.3 
  • Package Type: UQFN-20 
  • ON Semiconductor Full Web Site