FSA3030: High-Speed USB2.0/Mobile High-Definition Link (MHL™) with Negative Swing Audio

Description: The FSA3030 is a bi-directional, low-power, high-s...
  • The FSA3030 is a bi-directional, low-power, high-speed, 3:1, USB2.0, MHL™ and audio switch. Configured as a double-pole, triple-throw (DP3T) switch, it is optimized for switching between high- or full-speed USB, Mobile High-Definition Link sources (per MHL Rev. 1.1 specification) and negative swing capable audio.
    The FSA3030 contains special circuitry on the switch I/O pins, for applications where the VCC supply is powered off (VCC=0), that allows the device to withstand an over-voltage condition. This switch is designed to minimize current consumption even when the control voltage applied to the control pins is lower than the supply voltage (VCC). This is especially valuable in mobile applications, such as cell phones, allowing direct interface with the general-purpose I/Os of the baseband processor. Other applications include switching and connector sharing in portable cell phones, digital cameras, and notebook computers.
  • Features
  • Low On Capacitance: 4.2 pF/5 pF MHL/USB (Typical)
  • Low Power Consumption: 30 µA Maximum
  • Supports MHL Rev. 2.0
  • MHL Data Rate: 4.0 Gbps
  • Audio Swing: -1.5 V to +1.5 V (Typical)
  • Packaged in 12-Lead UMLP (1.8 x 1.8 mm)
  • IEC 610002-4 Level-4 ESD Tolerance
  • Over-Voltage Tolerance (OVT) on all USB Ports
  • Up to 5.25 V without External Components
  • Applications
  • Mobile Handsets
  • PMP/MP3 Players
  • Wireless LAN Card & Broadband Access
  • Media Tablets
  • Storage & Peripherals
  • Consumer Appliances
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA3030UMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High-Speed USB2.0/Mobile High-Definition Link (MHL™) with Negative Swing Audio
  • Package Type: UQFN-12
  • Package Case Outline: 523BE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:540,000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DP3T 
  • Icc Max (µA): 30 
  • ron Max (Ω): 4.5 
  • VCC Min (V): 2.5 
  • VCC Max (V): 4.5 
  • Package Type: UQFN-12 
  • ON Semiconductor Full Web Site