FSA3157: Low Voltage SPDT Analog Switch or 2:1 Multiplexer/Demultiplexer Bus Switch

Description: The NC7SB3157 / FSA3157 is a high-performance, sin...
  • The NC7SB3157 / FSA3157 is a high-performance, single- pole / double-throw (SPDT) analog switch or 2:1 multiplexer / de-multiplexer bus switch.
    The device is fabricated with advanced sub-micron CMOS technology to achieve high-speed enable and disable times and low on resistance. The break-before-make select circuitry prevents disruption of signals on the B Port due to both switches temporarily being enabled during select pin switching. The device is specified to operate over the 1.65 to 5.5V VCC operating range. The control input tolerates voltages up to 5.5V, independent of the VCC operating range.
  • Features
  • Useful in both analog and digital applications
  • Space saving SC70 6-lead surface mount package
  • Ultra small MicroPak™ Pb-Free leadless package
  • Low On Resistance; < 10ohm on typ @ 3.3V VCC
  • Broad VCC operating range; 1.65V to 5.5V
  • Rail-to-Rail signal handling
  • Power down high impedance control input
  • Overvoltage tolerance of control input to 7.0V
  • Break before make enable circuitry
  • 250 MHz - 3dB bandwidth
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA3157L6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage SPDT Analog Switch or 2:1 Multiplexer/Demultiplexer Bus Switch
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • FSA3157P6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage SPDT Analog Switch or 2:1 Multiplexer/Demultiplexer Bus Switch
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:<1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA): 10 
  • ron Max (Ω): 50 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • Package Type: SIP-6  SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site