FSA3200: Two-Port, High-Speed USB2.0 Switch with Mobile High-Definition Link

Description: The FSA3200 is a bi-directional, low-power, two-po...
  • The FSA3200 is a bi-directional, low-power, two-port, high-speed, USB2.0 and video data switch. Configured as a double-pole, double-throw (DPDT) switch for data and a single-pole, double-throw (SPDT) switch for ID; it is optimized for switching between high- or full-speed USB and Mobile Digital Video sources (MDV), including supporting the MHL™ Rev. 1.0 specification.
    The FSA3200 contains special circuitry on the switch I/O pins, for applications where the VCC supply is powered off (VCC=0), that allows the device to withstand an over-voltage condition. This switch is designed to minimize current consumption even when the control voltage applied to the control pins is lower than the supply voltage (VCC). This feature is especially valuable to mobile applications, such as cell phones, allowing direct interface with the general-purpose I/Os of the baseband processor. Other applications include switching and connector sharing in portable cell phones, digital cameras, and notebook computers.
  • Features
    Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA3200UMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Two-Port, High-Speed USB2.0 Switch with Mobile High-Definition Link
  • Package Type: UQFN-16
  • Package Case Outline: 523BF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:55,000
  • FSA3200UMX-F106
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Two-Port, High-Speed USB2.0 Switch with Mobile High-Definition Link
  • Package Type: UQFN-16
  • Package Case Outline: 523BF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA): 30 
  • ron Max (Ω): 6.5 
  • VCC Min (V): 2.7 
  • VCC Max (V): 4.5 
  • Package Type: UQFN-16 
  • ON Semiconductor Full Web Site