FSA3357: Low Voltage SP3T Analog Switch (3:1 Multiplexer/Demultiplexer)

Description: The FSA3357 is a high performance, single-pole/tri...
  • The FSA3357 is a high performance, single-pole/triple-throw (SP3T) Analog Switch or 3:1 Multiplexer/Demultiplexer. The device is fabricated with advanced sub-micron CMOS technology to achieve high speed enable and disable times and low On Resistance. The break before make select circuitry prevents disruption of signals on the B0, B1, or B2 Ports due to the switches temporarily being enabled during select pin switching. The device is specified to operate over the 1.65 to 5.5V VCC operating range. The control input tolerates voltages up to 5.5V independent of the VCC operating range.
  • Features
  • Useful in both analog and digital applications
  • Space saving US8 8-lead surface mount package
  • Low On Resistance; < 9ohm on typ @ 3.3V VCC
  • Broad VCC operating range; 1.65V to 5.5V
  • Rail-to-Rail signal handling
  • Power down high impedance control input
  • Overvoltage tolerance of control input to 7.0V
  • Break before make enable circuitry
  • 250 MHz - 3dB bandwidth
  • Space saving Pb-Free MicroPak™ packaging
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA3357K8X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage SP3T Analog Switch (3:1 Multiplexer/Demultiplexer)
  • Package Type: US8
  • Package Case Outline: 846AN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Newark:<1K
  • FSA3357L8X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage SP3T Analog Switch (3:1 Multiplexer/Demultiplexer)
  • Package Type: UQFN-8
  • Package Case Outline: 523AY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:85,000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SP3T 
  • Icc Max (µA): 10 
  • ron Max (Ω): 140 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • Package Type: US8  UQFN-8 
  • ON Semiconductor Full Web Site