FSA4159: Low Voltage, 1Ω, SPDT Analog Switch with Power-Off Isolation

Description: The FSA4159 is a high-performance Single-Pole / Do...
  • The FSA4159 is a high-performance Single-Pole / Double-Throw (SPDT) analog switch. The device features ultra-low RON of 1Ω at 4.5V VCC and operates over the wide VCC range of 1.65V to 5.50V. The device is fabricated with sub-micron CMOS technology to achieve fast switching speeds and is designed for break-before- make operation.
  • Features
  • Low ICC When the S Input is Lower than VCC
  • Power-Off Isolation (VCC = 0V)
  • 1Ω On Resistance (RON) for 4.5V VCC
  • 0.25Ω Maximum RON Flatness for 4.5V VCC
  • Space-Saving, Pb-Free, 6-Lead SC70 Surface Mount Package
  • Broad VCC Operating Range: 1.65V to 5.50V
  • Fast Turn-On and Turn-Of Times
  • Break-Before-Make Enable Circuitry
  • Pb-Free ôGreen™ Packaging
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA4159L6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage, 1Ω, SPDT Analog Switch with Power-Off Isolation
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:75,000
  • FSA4159P6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage, 1Ω, SPDT Analog Switch with Power-Off Isolation
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA): 0.5 
  • ron Max (Ω): 3.5 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • Package Type: SIP-6  SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site