FSA4476: Analog Audio Switch with Protection Function, USB Type-C

Description: FSA4476 is a high performance USB Type-C port mult...
  • FSA4476 is a high performance USB Type-C port multimedia switch which supports analog audio headsets. FSA4476 allows the sharing of a common USB Type-C port to pass USB2.0 signal, analog audio, sideband use wires and analog microphone signal. FSA4476 also supports high voltage on CC port, SBU port and USB port on USB Type-C receptacle side. In addition, FSA4476 supports USB Type-C dead battery application and dual power supply with VBAT rail and VBUS rail.
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA4476UCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Audio Switch with Protection Function, USB Type-C
  • Package Type: WLCSP-25
  • Package Case Outline: 567UP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • Newark:>1K
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA): 25 
  • ron Max (Ω):
  • VCC Min (V): 2.7 
  • VCC Max (V): 5.5 
  • Package Type: WLCSP-25 
  • ON Semiconductor Full Web Site