FSA6157: Low RON SPDT Negative-Swing Audio or Video Switch

Description: The FSA6157 is a high-performance, Single Pole Dou...
  • The FSA6157 is a high-performance, Single Pole Double Throw (SPDT) analog switch that features a low RON of 0.8Ω (typical) at 2.7V supply. The FSA6157 operates over a wide VCC range of 1.65V to 4.3V and is designed for break-before-make operation. The select input is TTL level compatible.
    The FSA6157 features very low quiescent current even when the control voltage is lower than the VCC supply. This feature suits mobile handset applications by allowing direct interface with baseband processor general-purpose I/Os with minimal battery consumption.
  • Features
  • 0.8Ω Typical On Resistance (RON) for +2.7V Supply
  • 0.45Ω Maximum RON Flatness for +2.7V Supply
  • -3db Bandwidth: > 50MHz
  • Low ICCT Current Over an Expanded Control Input Range
  • Packaged in Pb-free 6-Lead MicroPak™ (1.0 x 1.4mm)
  • Power-Off Protection on All I/O Ports
  • Broad VCC Operating Range: 1.65 to 4.3V
  • HBM JEDEC: JESD22-A114 -I/O to GND: 12kV -Power to GND: 16kV
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA6157L6X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low RON SPDT Negative-Swing Audio or Video Switch
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:90,000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST 
  • Icc Max (µA): 0.5 
  • ron Max (Ω):
  • VCC Min (V): 1.65 
  • VCC Max (V): 4.3 
  • Package Type: SIP-6 
  • ON Semiconductor Full Web Site