FSA641: 2:1 MIPI Switch, Featuring 2-Data and 1-Data Lane Configuration

Description: The FSA641 is a 2:1 MIPI switch made for 2-data la...
  • The FSA641 is a 2:1 MIPI switch made for 2-data lane and 1-data lane modules. This part is configured as a single-pole, double-throw switch (SPDT) and is optimized for switching between two high-speed or low-power MIPI sources. The FSA641 has specially been designed for the MIPI specification and allows connection to either a CSI or DSI module. The FSA641 features an extremely low on capacitance (CON) of 8pF. The wide bandwidth (>720MHz) exceeds the bandwidth needed to pass the third harmonic, resulting in signals with minimum edge and phase distortion. Superior channel-to-channel crosstalk minimizes interference.
  • Features
  • Switch Type: 2:1
  • Signal Types: MIPI, DPHY
  • VCC: 2.65 to 4.3V
  • Input Signals: 0 to VCC
  • RON: 7Ω Typical HS MIPI, 10Ω Typical LS MIPI
  • ∆RON: 0.75Ω Typical HS & LS MIPI
  • ICC: 1µA Maximum
  • OIRR: -50dB Typical
  • XTALK: -40dB Typical
  • Bandwidth: 720MHz Typical
  • Channel-to-Channel Skew: 15ps Typical
  • CON: 8pF Typical
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA641UMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2:1 MIPI Switch, Featuring 2-Data and 1-Data Lane Configuration
  • Package Type: UQFN-20
  • Package Case Outline: 523BG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA):
  • ron Max (Ω): 14 
  • VCC Min (V): 2.65 
  • VCC Max (V): 4.3 
  • Package Type: UQFN-20 
  • ON Semiconductor Full Web Site