FSA642: Low Power, Three Port, Hi-Speed Differential Switch

Description: The FSA642 is a bi-directional, low-power, high-sp...
  • The FSA642 is a bi-directional, low-power, high-speed analog switch. The pin out is designed to ease differential signal layout and is configured as a triple-pole, double-throw switch (TPDT). The FSA642 is optimized for switching between two MIPI devices, such as cameras or LCD displays and on-board Multimedia Application Processors (MAP).
    The FSA642 is compatible with the requirements of Mobile Industry Processor Interface (MIPI). The low-capacitance design allows the FSA642 to switch signals that exceed 500MHz in frequency. Superior channel-to-channel crosstalk immunity minimizes interference and allows the transmission of high-speed differential signals and single-ended signals, as described by the MIPI specification.
  • Features
  • Low On Capacitance: 7.0pF Typical
  • Low On Resistance: 7.0Ω Typical
  • Wide -3db Bandwidth: > 720MHz
  • 24-Lead UMLP (2.5 x 3.4mm) Package
  • 8kV ESD Rating; >16kV Power/GND ESD Rating
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA642UMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Power, Three Port, Hi-Speed Differential Switch
  • Package Type: UQFN-24
  • Package Case Outline: 523AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:45,000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: TPDT 
  • Icc Max (µA):
  • ron Max (Ω): 14 
  • VCC Min (V): 2.65 
  • VCC Max (V): 4.3 
  • Package Type: UQFN-24 
  • ON Semiconductor Full Web Site