FSA642S: Low-Power Three-Port, High-Speed MIPI Switch

Description: The FSA642S is a bi-directional, low-power, high-s...
  • The FSA642S is a bi-directional, low-power, high-speed analog switch. The pin out is designed to ease differential signal layout and is configured as a triple-pole, double-throw switch (TPDT). The FSA642S is optimized for switching between two MIPI devices, such as cameras or LCD displays and on-board Multimedia Application Processors (MAP). The FSA642S is compatible with the requirements of Mobile Industry Processor Interface (MIPI). The low-capacitance design allows the FSA642S to switch signals that exceed 500 MHz in frequency. Superior channel-to-channel crosstalk immunity minimizes interference and allows the transmission of high-speed differential signals and single-ended signals, as described by the MIPI specification.
  • Features
  • Low On Capacitance: 7.0 pF Typical
  • Low On Resistance: 7.0 Ω Typical
  • Wide -3db Bandwidth: 1 GHz Typical
  • 24-Lead UQFN (2.5 x 3.4 mm) Package
  • 8 kV ESD Rating; >16 kV Power/GND ESD Rating
  • End Products
  • Dual Camera Applications for Cell Phones
  • Dual LCD Applications for Cell Phones, Digital Camera Displays, and Viewfinders
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA642SUMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low-Power Three-Port, High-Speed MIPI Switch, Stringer Version
  • Package Type: UQFN-24
  • Package Case Outline: 523AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:800,000
  • Specifications
  • Channels:  
  • Number of Switches:  
  • Configuration:  
  • Icc Max (µA):  
  • ron Max (Ω):  
  • VCC Min (V):  
  • VCC Max (V):  
  • Package Type: UQFN-24 
  • ON Semiconductor Full Web Site