FSA644: 2:1 MIPI D-PHY (1.5Gbps) 4-Data Lane Switch

Description: The FSA644 is a four-data–lane, MIPI, D-PHY switch...
  • The FSA644 is a four-data–lane, MIPI, D-PHY switch. This single-pole, double-throw (SPDT) switch is optimized for switching between two high-speed or low-power MIPI sources. The FSA644 is designed for the MIPI specification and allows connection to a CSI or DSI module. The FSA644 features an extremely low on capacitance (CON) of 2.7 pF.
  • Features
  • Switch Type: SPDT (10x)
  • Signal Types: MIPI, D-PHY
  • VCC: 1.65 to 4.5 V
  • Input Signals: 0 to VCC
  • RON: 6 Ω Typical HS MIPI
  • 8 Ω Typical LP MIPI
  • ∆RON: 0.6 Ω Typical HS & LP MIPI
  • RON_FLAT: 0.3 Ω Typical
  • ICCZ: 0.5 µA Maximum
  • ICC: 32 µA Maximum
  • OIRR: -40 dB Typical
  • XTALK: -25 dB Typical
  • Bandwidth: 750 MHz Minimum
  • Channel-to-Channel Skew: 6 ps Typical
  • Operating Temperature: -40 to +85°C
  • CON: 2.7 pF
  • Package: 36-Ball WLCSP
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA644BUCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2:1 MIPI D-PHY (1.5Gbps) 4-Data Lane Switch
  • Package Type: WLCSP-36
  • Package Case Outline: 567QV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:734,304
  • FSA644UCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2:1 MIPI D-PHY (1.5Gbps) 4-Data Lane Switch
  • Package Type: WLCSP-36
  • Package Case Outline: 567QN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>50K
  • Digikey:<100
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Channels:
  • Number of Switches: 10 
  • Configuration: SPDT 
  • Icc Max (µA): 32 
  • ron Max (Ω): 12 
  • VCC Min (V): 1.65 
  • VCC Max (V): 4.5 
  • Package Type: WLCSP-36 
  • ON Semiconductor Full Web Site