FSA646: 2:1 MIPI D-PHY (2.5Gbps) 4-Data Lane Switch

Description: The FSA646 is a four-data-lane MIPI, D-PHY switch....
  • The FSA646 is a four-data-lane MIPI, D-PHY switch. This single-pole, double-throw (SPDT) switch is optimized for switching between two high-speed or low-power MIPI sources. The FSA646 is designed for the MIPI specification and allows connection to a CSI or DSI module.
  • Features
  • Switch Type: SPDT(10x)
  • Signal Types:
  • MIPI, D-PHY
  • VCC: 1.5 to 5.0 V
  • Input Signals: 0 to 1.3 V
  • RON:
  • 6 Ώ Typical HS MIPI
  • 6 Ώ Typical LP MIPI
  • △RON: 0.1 Ώ Typical LP & HS MIPI
  • RON_FLAT: 0.9 Ω Typical LP & HS MIPI
  • ICCZ:1 µA Maximum
  • ICC: 32 µA Typical
  • OIRR: -24 dB Typical
  • Bandwidth: 2500 MHz Minimum
  • CON: 1.5 pF Typical
  • Xtalk: -30 dB Typical
  • Skew of Opposite Transitions of the Same Output: 6 ps Typical
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA646UCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2:1 MIPI D-PHY (2.5Gbps) 4-Data Lane Switch
  • Package Type: WLCSP36 2.43x2.43x0.4
  • Package Case Outline: 567WJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Channels:
  • Number of Switches: 10 
  • Configuration: SPDT 
  • Icc Max (µA): 30 
  • ron Max (Ω):
  • VCC Min (V): 1.5 
  • VCC Max (V):
  • Package Type: WLCSP36 2.43x2.43x0.4 
  • ON Semiconductor Full Web Site