FSA66: Low Voltage UHS Single SPST Normally Open Analog Switch

Description: The FSA66 is a ultra high-speed (UHS) CMOS compati...
  • The FSA66 is a ultra high-speed (UHS) CMOS compatible Single-Pole/Single-Throw (SPST) analog switch. The low On Resistance of the switch allows input to be connected to output with minimal propagation delay and without generating additional ground bounce noise. The device is organized as a 1-bit switch with a switch enable (OE) signal. When OE is HIGH, the switch is on and Port A is connected to Port B. When OE is LOW, the switch is open and a high-impedance state exists between the two ports.
  • Features
  • Space saving SOT23 or SC70 5-lead package
  • Ultra small MicroPak™ leadless package
  • Broad VCC Operating Range 1.65V-5.5V
  • Rail-to-Rail signal handling
  • 5ohm switch connection between two ports
  • Minimal propagation delay through the switch
  • Low ICC
  • Zero bounce in flow-through mode
  • Control input compatible with CMOS input levels
  • >250 MHz -3dB bandwidth
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA66L6X
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage UHS Single SPST Normally Open Analog Switch
  • Package Type: SIP-6
  • Package Case Outline: 127EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • FSA66P5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage UHS Single SPST Normally Open Analog Switch
  • Package Type: SC-88A-5 / SC-70-5
  • Package Case Outline: 419AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • ON Semiconductor:24,000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST 
  • Icc Max (µA): 10 
  • ron Max (Ω): 60 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • Package Type: SC-88A-5 / SC-70-5 
  • ON Semiconductor Full Web Site