FSA660: 2:1 MIPI C-PHY (5.7 Gbps) 1-Data Lane Switch

Description: FSA660...
  • FSA660
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    FSA660TMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2:1 MIPI C-PHY (5.7 Gbps) 1-Data Lane Switch
  • Package Type: X2QFN-18
  • Package Case Outline: 722AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:55,000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA): 30 
  • ron Max (Ω):
  • VCC Min (V): 1.5 
  • VCC Max (V):
  • Package Type: X2QFN-18 
  • ON Semiconductor Full Web Site