FSA806: USB2.0 High-Speed, UART, and Audio Switch with Negative Signal Capability

Description: The FSA806 is a 3:1 USB accessory switch that enab...
  • The FSA806 is a 3:1 USB accessory switch that enables USB data, stereo and mono audio, and UART data to share a common connector port. Two ports are designed for high-speed USB 2.0 signaling, while also capable of full-speed USB and UART communication. The architecture is designed to allow audio signals to swing below ground so a common USB and headphone jack can be used for personal media players and portable peripheral devices.
    The FSA806 meets both USB Rev. 2.0 and micro-USB specifications.
  • Features
  • • 3:1 Switch Handles:
  • Audio Headsets
  • UART
  • Up to Two High- and Low-Speed USB Data • Negative-Swing-Capable Audio Channel • Built-in Termination Resistors for Audio Pop Reduction • Simple Switch Control Using Three Select Pins
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA806UMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: USB2.0 High-Speed, UART, and Audio Switch with Negative Signal Capability
  • Package Type: UQFN-12
  • Package Case Outline: 523BE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration:
  • Icc Max (µA): 35 
  • ron Max (Ω):
  • VCC Min (V): 2.7 
  • VCC Max (V): 4.4 
  • Package Type: UQFN-12 
  • ON Semiconductor Full Web Site