FSA832: USB 2.0 High-Speed (480 Mbps) Charger Detection IC with Isolation Switch

Description: The FSA832 is a charger detection IC with an integ...
  • The FSA832 is a charger detection IC with an integrated isolation switch for use with micro/mini USB port. The FSA832 detects USB battery chargers and is compliant with USB Battery Charging Specification, Rev 1.2 (BC1.2).
    The FSA832 also detects proprietary chargers that pull the USB data lines HIGH (2.7 V / 2.0 V), floating data lines, and PS/2 ports. The device determines if a charger, either through a Dedicated Charging Port (DCP) or Charging Downstream Port (CDP), is connected or if a typical PC host, a Standard Downstream Port (SDP), is connected. The FSA832 conforms to all the constraints for the Dead Battery Provision (DBP) within the BC1.2 specification, including a 30-minute timer that cannot exceed 45 minutes per BC1.2.
  • Features
  • USB Detection: USB Battery Charging Rev. 1.2; Supports Data Contact Detect (DCD) Dead Battery Provision (DBP) with 30-Minute Timer
  • Proprietary Charger and Other Detection:
  • 2.7 V / 2.0 V on DP/DM
  • DP/DM Floating
  • PS/2 Port Detection
  • Switch Type: Isolation Switch Closes for
  • Charging Downstream Port (CDP)
  • Standard Downstream Port (SDP)
  • VBUS
  • 28 V Over-Voltage Tolerance
  • -2 V Under-Voltage Tolerance
  • Package: 10-Lead MicroPak™ 1.6 x 2.1 mm, 0.5 mm Pitch
  • Applications
  • Portable Devices
  • PMP/MP3 Players
  • PMP/MP3 Player
  • Mobile Handsets
  • Media Tablets
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA832L10X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: USB 2.0 High-Speed (480 Mbps) Charger Detection IC with Isolation Switch
  • Package Type: UQFN-10
  • Package Case Outline: 523AZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:30,000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST 
  • Icc Max (µA):
  • ron Max (Ω):
  • VCC Min (V):
  • VCC Max (V):
  • Package Type: UQFN-10 
  • ON Semiconductor Full Web Site