FSA850: Audio 3-Pole / 4-Pole MIC-GND Switch

Description: The FSA850 is a 3-pole or 4-pole audio jack microp...
  • The FSA850 is a 3-pole or 4-pole audio jack microphone GND switch for accessories with General-Purpose Input / Output (GPIO) control signals. The FSA850 also has the ability to perform 4-pole cross-point switching to support Open Mobile Terminal Platform (OMTP) 4-pole headset plugs. The architecture is designed to replace discrete MOSFET solutions and allow common third-party headphones to be used for listening to music or playing video from mobile handsets, personal media players, and portable peripheral devices.
  • Supports 4-Pole OMTP Cross Point Switching for GND Connection
  • Integrates a MIC switch for 3- or 4-Pole Configuration Headset Plugs
  • Reduces “Pop and Click” Caused by Microphone Bias
  • Features
  • Switch Type: 3-Pole/4-Pole MIC - GND
  • VCC: 2.3 to 4.5 V
  • THD (MIC): 0.001% Typical
  • ESD:
  • IEC 61000-4-2 (Air Gap): 15 kV
  • IEC 61000-4-2 (Contact): 8 kV
  • HBM (All Pins): 3 kV
  • GNDnA/GNDnB to GND: 8 kV
  • Power to GND: 10 kV
  • CDM: 2 kV
  • Operating Temperature: -40°C to 85°C
  • RON Maximum (GND1n): 0.08 Ω
  • RON Maximum (Sense): 1 Ω
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA850UCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Audio 3-Pole / 4-Pole MIC-GND Switch
  • Package Type: WLCSP-12
  • Package Case Outline: 567QG
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:639,000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPST 
  • Icc Max (µA): 20 
  • ron Max (Ω):
  • VCC Min (V): 2.3 
  • VCC Max (V): 4.5 
  • Package Type: WLCSP-12 
  • ON Semiconductor Full Web Site