FSA9280A: USB 2.0 Accessory Detection Switch w/ 28V FET

Description: The FSA9280A is a high-performance multimedia swit...
  • The FSA9280A is a high-performance multimedia switch featuring automatic switching and accessory detection for the USB port. This switch allows the sharing of a common USB port to pass audio, USB data / charging, as well as factory programmability. In addition, the FSA9280A integrates detection of accessories, such as headphones, headsets (MIC / button), car chargers, USB chargers, and UART data cables with the ability to use a common USB connector. The FSA9280A can be programmed for manual switching or automatic switching of data paths based on accessory detected. FSA9280A includes an integrated 28V over-voltage and 1.5A over-current protected FET. For the complete datasheet, samples, questions, or board requests; please contact analogswitch@fairchildsemi.com.
  • Features
  • ■ Signals: Audio, USB, UART, USB Charging
    ■ Switch Mechanism: Automatic Switching with Available Interrupt
    ■ Accessory Detection:
  • Headsets
  • (Headphone/MIC/Remote)
  • USB Data Port
  • UART Serial Link
  • USB Chargers (Car-Kit, CDP, DCP)
  • Factory-Mode
  • TTY Converter
    ■ USB: FS and HS 2.0 Compliant
    ■ USB Charging:
  • Battery Charging 1.1 Compliant
  • Integrated Power FET
  • Over-Voltage Protection (OVP) 28V
  • Over-Current Protection (OCP) 1.5A
  • 6.8V OVP
    ■ Audio: Left, Right, MIC, TTY
    ■ VBAT: 3 to 4.4V
    ■ Programmability: I2C
    ■ ESD: 15kV IEC 61000-4-2 Air Gap
    ■ Package: 20-Lead UMLP (3 x 4 x 0.55mm, 0.5mm Pitch)
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA9280AUMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: USB 2.0 Accessory Detection Switch w/ 28V FET
  • Package Type: UQFN-20
  • Package Case Outline: 523BA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST 
  • Icc Max (µA): 40 
  • ron Max (Ω):
  • VCC Min (V):
  • VCC Max (V): 4.4 
  • Package Type: UQFN-20 
  • ON Semiconductor Full Web Site