FSA9285: MCPC-Compliant, USB-Port, Multimedia Switch with Auto-Detection

Description: The FSA9285 is a high-performance multimedia switc...
  • The FSA9285 is a high-performance multimedia switch featuring automatic switching and accessory detection for a USB port. The FSA9285 allows sharing of a common USB port to pass audio and USB data while simultaneously charging. In addition, the FSA9285 integrates detection of accessories such as headphones, headsets Mobile Computing Promotion Consortium (MCPC) with MIC and Send/End, car chargers, USB chargers, USB On-The-Go (OTG), and Accessory Charging Adapters (ACA) to use a common USB connector.
    The FSA9285 can be programmed for manual or automatic switching of USB data paths based on the accessory detected. With an integrated 28V over-voltage and 1.45A over-current protected FET, the FSA9285 integrates common USB protection functions for VBUS. For additional performance information, please contact analogswitch@fairchildsemi.com.
  • Features
  • Switch Type: Audio, FS/HS-USB, Charging
  • Switch Mechanism: Programmable Switching with Available Interrupt
  • Accessory Detection:
  • Headsets with MIC and Send/End
  • USB Data Port USB Chargers (Car, CDP, DCP)
  • USB On-The-Go (OTG)
  • MCPC Specification Compliant
  • Programmable Modes
  • USB: FS and HS 2.0 Compliant
  • USB Charging:
  • Battery Charging 1.2 Compliant
  • Integrated FET, Charger Detect, OCP (1.45A), OVP (6.5V - 28.0V)
  • Audio:
  • Left, Right, MIC (Negative Swing)
  • VBAT: 2.7 to 4.4V
  • Built-in Termination Resistors for Audio Pop Reduction
  • ESD: 15kV IEC 61000-4-2 Air Gap
  • Programmability: I2C
  • Package: 20-Lead, WLCSP (2.010 x 1.672 x 0.625mm, 0.4mm Pitch)
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSA9285UCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: MCPC-Compliant, USB-Port, Multimedia Switch with Auto-Detection
  • Package Type: WLCSP-20
  • Package Case Outline: 567SM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA):
  • ron Max (Ω):
  • VCC Min (V): 2.7 
  • VCC Max (V): 4.4 
  • Package Type: WLCSP-20 
  • ON Semiconductor Full Web Site