FSAL200: Wide Bandwidth Quad 2:1 Analog Multiplexer / De-multiplexer Switch

Description: The Fairchild Switch FSAL200 is a rail-to-rail qua...
  • The Fairchild Switch FSAL200 is a rail-to-rail quad 2:1 high-speed CMOS TTL-compatible analog multiplexer/demultiplexer switch. The low On Resistance of the switch allows inputs to be connected to outputs without adding propagation delay or generating additional ground bounce noise.
    When OE# is LOW, the select pin connects the A Port to the selected B Port output. When OE# is HIGH, the switch is OPEN and a high-impedance state exists between the two ports.
  • Features
    Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSAL200MTCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Wide Bandwidth Quad 2:1 Analog Multiplexer / De-multiplexer Switch
  • Package Type: TSSOP-16
  • Package Case Outline: 948AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • FSAL200QSCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Wide Bandwidth Quad 2:1 Analog Multiplexer / De-multiplexer Switch
  • Package Type: QSOP-16
  • Package Case Outline: 492-01
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:25,000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA):
  • ron Max (Ω): 22 
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • Package Type: TSSOP-16  QSOP-16 
  • ON Semiconductor Full Web Site