FSAV330: 4 Channel 2:1 Video Switch

Description: The Fairchild Video Switch FSAV330 is a quad singl...
  • The Fairchild Video Switch FSAV330 is a quad single pole/double throw high-speed CMOS TTL-compatible video switch. The low On Resistance of the switch allows inputs to be connected to outputs without adding propagation delay or generating additional ground bounce noise. When OE# is LOW, the select pin connects the A Port to the selected B Port output. When OE# is HIGH, the switch is OPEN and a high-impedance state exists between the two ports.
  • Features
  • Replacement for the P15V330
  • Wide bandwidth 300 MHz
  • 4ohm switch connection between two ports
  • Minimal propagation delay through the switch
  • Low lCC
  • Zero bounce in flow-through mode
  • Control inputs compatible with TTL level
  • Applications
  • Media Tablets
  • Mobile Handsets
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSAV330MTCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 4 Channel 2:1 Video Switch
  • Package Type: TSSOP-16
  • Package Case Outline: 948AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:15,000
  • FSAV330QSCX
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: 4 Channel 2:1 Video Switch
  • Package Type: QSOP-16
  • Package Case Outline: 492-01
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA):
  • ron Max (Ω): 10 
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • Package Type: TSSOP-16 
  • ON Semiconductor Full Web Site