FSAV331: Dual Channel 4:1 Video Switch

Description: The Fairchild video switch FSAV331 is a dual 4:1 h...
  • The Fairchild video switch FSAV331 is a dual 4:1 high speed video switch which can be configured as either multiplexer or demultiplexer. Low on-resistance allows inputs to be connected to outputs without adding propagation delay or generating additional ground bounce noise. When the OE Pin is LOW, S0 and S1 connect the A Port to the selected B Port output. When the OE Pin is HIGH, the switch is OPEN and a HIGH-Impedance state exists between the two ports.
  • Features
  • Wide bandwidth: 300 MHz
  • -73 dB non adjacent channel crosstalk at 10MHz
  • -56 dB Off Isolation at 10MHz
  • 3W typical On Resistance (RON)
  • Low power consumption (3uA maximum)
  • Control input: TTL compatible
  • Applications
  • Media Tablets
  • Mobile Handsets
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSAV331MTCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Channel 4:1 Video Switch
  • Package Type: TSSOP-16
  • Package Case Outline: 948AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:2,500
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA):
  • ron Max (Ω): 10 
  • VCC Min (V): 4.75 
  • VCC Max (V): 5.25 
  • Package Type: TSSOP-16 
  • ON Semiconductor Full Web Site