FSAV430: Low Voltage 1.1GHz 4 Channel 2:1 Video Switch

Description: The FSAV430 is a high performance Quad Single-Pole...
  • The FSAV430 is a high performance Quad Single-Pole, Double Throw (SPDT) (2-to-1 multiplexer / demultiplexer) video switch designed specifically for switching high definition YPbPr and computer RGB (up to UXGA) signals. The bandwidth of this device is 1.1GHz (typical) which allows signals to pass with minimal edge and phase distortion. Image integrity is maintained with low crosstalk, high off-isolation and low differential gain and phase. The low on resistance (4.5Ω typical) minimizes signal insertion loss. Low voltage operation (3V), low power consumption (1µA maximum) and small scale packaging make this device ideal for a broad range of applications
  • Features
  • -40dB OFF Isolation at 30MHz
  • -60dB non-adjacent channel crosstalk at 30MHz
  • 4.5ohm typical On Resistance (RON)
  • -3dB bandwidth: 1.1GHz
  • Low power consumption (1uA max)
  • Control input: TTL compatible
  • Bidirectional operation
  • Applications
  • Media Tablets
  • Mobile Handsets
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSAV430MTCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage 1.1GHz 4 Channel 2:1 Video Switch
  • Package Type: TSSOP-16
  • Package Case Outline: 948AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:2,500
  • FSAV430QSCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage 1.1GHz 4 Channel 2:1 Video Switch
  • Package Type: QSOP-16
  • Package Case Outline: 492-01
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA):
  • ron Max (Ω):
  • VCC Min (V):
  • VCC Max (V): 3.6 
  • Package Type: TSSOP-16  QSOP-16 
  • ON Semiconductor Full Web Site