FSAV433: High Bandwidth (550MHz) 3 Channel 3:1 Video Switch

Description: The FSAV433 is an ultra-low power, high-bandwidth ...
  • The FSAV433 is an ultra-low power, high-bandwidth video switch specially designed for switching three analog video signals, including computer RGB and high-definition YPbPr signals. The wide bandwidth (550MHz) of the switch allows signal passage with minimum edge and phase distortion, while, -70dB non-adjacent channel crosstalk generates negligible image noise between active channels. Optimized differential gain and phases maintain the image integrity of video applications, while low on resistance offers low signal insertion loss. The Fairchild switch family derives from and embodies Fairchild’s proven switch technology used for years in its 74LVX3L384 (FST3384) bus switch product.
  • Features
  • Ground between channels to optimize isolation and reduce hostile crosstalk
  • -70dB non-adjacent channel crosstalk at 30MHz
  • 6.5ohm typical On Resistance (RON)
  • -3dB bandwidth: 550MHz
  • Low power consumption (1µA max)
  • Applications
  • Media Tablets
  • Mobile Handsets
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSAV433MTCX
  • Status: Active
  • Compliance: Pb-free 
  • Description: High Bandwidth (550MHz) 3 Channel 3:1 Video Switch
  • Package Type: TSSOP-20
  • Package Case Outline: 948AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:2,500
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST 
  • Icc Max (µA):
  • ron Max (Ω): 15 
  • VCC Min (V): 2.3 
  • VCC Max (V): 3.6 
  • Package Type: TSSOP-20 
  • ON Semiconductor Full Web Site