FSB50260SF: Intelligent Power Module, 500V, 2A

Description: The FSB50260SF is an advanced Motion SPM®
  • The FSB50260SF is an advanced Motion SPM® 5 module providing a fully-featured, high-performance inverter output stage for AC Induction, BLDC and PMSM motors such as refrigerators, fans and pumps. These modules integrate optimized gate drive of the built-inMOSFETs(SuperFET® technology) to minimize EMI and losses, while also providing multiple on-module protection features including under-voltage lockouts and thermal monitoring. The built-in high-speed HVIC requires only a single supply voltage and translates the incoming logic-level gate inputs to the high-voltage, high-current drive signals required to properly drive the module's internal MOSFETs. Separate open-source MOSFET terminals are available for each phase to support the widest variety of control algorithms.
  • Features
  • UL Certified No. E209204 (UL1557)
  • 600 V RDS(on) = 2.4 Ω(Max) SuperFET MOSFET 3-Phase with Gate Drivers and Protection
  • Built-in Bootstrap Diodes Simplify PCB Layout
  • Separate Open-Source Pins from Low-Side MOSFETS for Three-Phase Current-Sensing
  • Active-HIGH Interface, Works with 3.3 / 5 V Logic, Schmitt-trigger Input
  • Optimized for Low Electromagnetic Interference
  • HVIC Temperature-Sensing Built-in for Temperature Monitoring
  • HVIC for Gate Driving and Under-Voltage Protection
  • Isolation Rating: 1500 Vrms / 1 min.
  • RoHS Compliant
  • Technical Documentation & Design Resources
    Availability and Samples
    FSB50260SF
  • Status: Active
  • Compliance: Pb-free 
  • Description: Intelligent Power Module, 500V, 2A
  • Package Type: DIP-023
  • Package Case Outline: MODEJ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 270
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<1K
  • Mouser:<1K
  • ON Semiconductor:540
  • Specifications
  • Family: SPM® 5 Series 
  • Rated Voltage Min (V): 600 
  • IO @ 25 °C Min (A): 1.7 
  • VCE(sat) @ 25 °C Typ (V):
  • RDS(on) (Ω):
  • Emitter Configuration: 3 source pins 
  • Shutdown Pin: No 
  • Package Type: DIP-023 
  • ON Semiconductor Full Web Site