FSB50325AT: Motion SPM® 5 Series

Description: FSB50325AT is an advanced Motion SPM® 5...
  • FSB50325AT is an advanced Motion SPM® 5 series based on fast-recovery MOSFET (FRFET®) technology as a compact inverter solution for small power motor drive applications such as fans and pumps. FSB50325AT contains six FRFET MOSFETs, three half-bridge gate driver HVICs with temperature sensing, and three bootstrap diodes in a compact package fully isolated and optimized for thermal performance. FSB50325AT features low electromagnetic interference (EMI) characteristics through optimizing switching speed and reducing parasitic inductance. Since FSB50325AT employs MOSFETs as power switches, it provides much more ruggedness and larger safe operating area (SOA) than IGBT-based power modules. FSB50325AT is the right solution for compact and reliable inverter designs where the assembly space is constrained.
  • Features
  • 250V RDS(on)=1.7Ω (Max.) FRFET® MOSFET 3-phase inverter including HVICs
  • Three separate open-emitter pins from low side MOSFETs for three leg current sensing
  • HVIC for gate driving and under-voltage protection
  • Active-High interface, can work with 3.3V/5V logic
  • Optimized for low electromagnetic interference
  • Isolation voltage rating of 1500Vrms for 1min.
  • Temperature sensing built in HVIC
  • Embedded bootstrap diodes in the package
  • RoHS compliant
  • Applications
  • Motion Control - Home Appliance/Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    FSB50325AT
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Motion SPM® 5 Series
  • Package Type: DIP-023
  • Package Case Outline: MODEL
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 180
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:360
  • Specifications
  • Family: SPM® 5 Series 
  • Rated Voltage Min (V): 250 
  • IO @ 25 °C Min (A): 1.7 
  • VCE(sat) @ 25 °C Typ (V):
  • RDS(on) (Ω): 1.1 
  • Emitter Configuration: 3 source pins 
  • Shutdown Pin: No 
  • Package Type: DIP-023 
  • ON Semiconductor Full Web Site