FSB50760SFT: Motion SPM® 5 SuperFET® Series

Description: FSB50760SF and FSB50760SFT are a Motion SPM5 Super...
  • FSB50760SF and FSB50760SFT are a Motion SPM5 SuperFET Series Based on Super Junction MOSFET (SuperFET) Technology as a Compact Inverter Solutionfor Small Power Motor Drive Applications Such as Refrigerators, Fans and Pumps. FSB50760SF and FSB50760SFT Contains Six SuperFET MOSFETs, Three Half-Bridge Gate Drive HVICs with Temperature Sensing, and Three Bootstrap Diodes in a Compact Package Fully Isolated and Optimized for Thermal Performance. Esoecially, Adopted SuperFET MOSFETs Have Fast Trr Characteristics for Body-Diode. FSB50-760SF and FSB50760SFT Features Low Electromagnetic Interference(EMI) Characteristics Through Optimizing Switching Speed and Reducing Parasitic Inductance. Since FSB50760SF and FSB50760SFT Employs MOSFETs as Power Switches, It Povides Much More Ruggedness and Larger Safe Operating Area (SOA) than IGBT-Based Power Modules. FSB50760SF and FSB50760SFT are the Right Solution for Compact and Reliable Inverter Designs Where the Assembly Space is Constrained.
  • Features
  • UL Certified No. E209204
  • 600 V RDS(on)= 530 mΩ(Max) SuperFET MOSFET 3-Phase Inverter Including HVICs
  • Three Separate Open-Source Pins from Low Side MOSFETs for Three Leg Current Sensing
  • HVIC for Gate Driving and Undervoltage Protection
  • Active-High Interface, Can Work With 3.3 V / 5 V Logic
  • Optimized for Low Electromagnetic Interference
  • Isolation Voltage Rating of 1500 Vrms for 1 min.
  • Temperature Sensing Built in HVIC
  • Embedded Bootstrap Diode in the Package
  • RoHS Compliant
  • Technical Documentation & Design Resources
    Availability and Samples
    FSB50760SFT
  • Status: Active
  • Compliance: Pb-free 
  • Description: Motion SPM® 5 SuperFET® Series
  • Package Type: DIP-023
  • Package Case Outline: MODEL
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 180
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:540
  • Specifications
  • Family: SPM® 5 Series 
  • Rated Voltage Min (V): 600 
  • IO @ 25 °C Min (A): 3.6 
  • VCE(sat) @ 25 °C Typ (V):
  • RDS(on) (Ω): 0.46 
  • Emitter Configuration: 3 source pins 
  • Shutdown Pin: No 
  • Package Type: DIP-023 
  • ON Semiconductor Full Web Site