FSB70550: Intelligent Power Module, 500V, 5A

Description: The FSB70550 is an advanced Motion SPM®...
  • The FSB70550 is an advanced Motion SPM® 7 module providing a fully-featured, high-performance inverter output stage for AC Induction, BLDC and PMSM motors. These modules integrate optimized gate drive of the built-in MOSFETs (FRFET® technology) to minimize EMI and losses, while also providing multiple on-module protection features including under-voltage lockouts, thermal monitoring, fault reporting and interlock function. The built-in one HVIC translates the incoming logic-level gate inputs to the high-voltage, high-current drive signals required to properly drive the module's internal MOSFETs. Separate open-souce MOSFET terminals are available for each phase to support the widest variety of control algorithms.
  • Features
  • UL Certified No. E209204 (UL1557)
  • High Performance PQFN Package
  • 500 V RDS(on) = 1.85Ω (Max) FRFET MOSFET 3-Phase Inverter with Gate Drivers and Protection
  • Separate Open-Source Pins from Low-Side MOSFETs for Three-Phase Current-Sensing
  • Active-HIGH Interface, Works with 3.3 / 5 V Logic, Schmitt-trigger Input
  • Optimized for Low Electromagnetic Interference
  • HVIC Temperature-Sensing Built-In for Temperature Monitoring
  • HVIC for Gate Driving with Under-Voltage Protection and Interlock Function
  • Isolation Rating: 1500 Vrms / min.
  • Moisture Sensitive Level (MSL) 3
  • RoHS Compliant
  • Applications
  • Motion Control - Home Appliance/Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    FSB70550
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Intelligent Power Module, 500V, 5A
  • Package Type: PQFN-27
  • Package Case Outline: 483AD
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • Specifications
  • Family: SPM® 7 Series 
  • Rated Voltage Min (V): 500 
  • IO @ 25 °C Min (A): 5.3 
  • VCE(sat) @ 25 °C Typ (V):
  • RDS(on) (Ω): 1.6 
  • Emitter Configuration: 3 source pins 
  • Shutdown Pin: No 
  • Package Type: PQFN-27 
  • ON Semiconductor Full Web Site