FSBB15CH60C: Intelligent Power Module, 600V, 15A

Description: FSBB15CH60C is an advacned Motion SPM® ...
  • FSBB15CH60C is an advacned Motion SPM® 3 series that Fairchild has newly developed to provide a very compact and high performance inverter solution for AC motor drives in low-power applications such as air conditioners and washing machines. It combines optimized circuit protections and drives matched to low-loss IGBTs. The system reliability is further enhanced by the integrated under-voltage lock-out and over-current protection. The high speed built-in HVIC provides optocoupler- less single-supply IGBT gate driving capability that further reduces the overall size of the inverter system. Each phase leg current of the inverter can be monitored thanks to three separate negative dc terminals.
  • Features
  • UL Certified No.E209204(SPM27-CC package)
  • Very low thermal resistance by using DBC
  • Easy PCB layout thanks to built in bootstrap diodes
  • 600V-15A 3-phase IGBT inverter bridge including control ICs for gate driving and protection
  • Three separate negative DC-link terminals for inverter current sensing applications
  • Single-grounded power supply for built-in HVIC
  • Isolation rating of 2500Vrms/min.
  • Applications
  • Motion Control - Home Appliance/Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    FSBB15CH60C
  • Status: Active
  • Compliance: Pb-free 
  • Description: Intelligent Power Module, 600V, 15A
  • Package Type: DIP-027
  • Package Case Outline: MODFJ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 60
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Newark:<100
  • Specifications
  • Family: SPM® 3 Series 
  • Rated Voltage Min (V): 600 
  • IO @ 25 °C Min (A): 15 
  • VCE(sat) @ 25 °C Typ (V):
  • RDS(on) (Ω):  
  • Emitter Configuration: 3 emitter pins 
  • Shutdown Pin: No 
  • Package Type: DIP-027 
  • ON Semiconductor Full Web Site