FSLV16211: 24-Bit Bus Switch

Description: The FSLV16211 is a 24-bit, high-speed, low-voltage...
  • The FSLV16211 is a 24-bit, high-speed, low-voltage bus switch. The low on resistance of the switch allows inputs to be connected to outputs without adding propagation delay or generating additional ground bounce noise. This device design allow this part to be used as a 12-bit or 24-bit bus switch. When /OE#1 is LOW, port 1A is connected to port 1B. When /OE#2 is LOW, Port 2A is connected to Port 2B.
  • Features
  • 5ohm switch connection between two ports
  • Minimal propagation delay through the switch
  • Low lCC
  • Zero bounce in flow-through mode
  • Also packaged in plastic Fine-Pitch Ball Grid Array (FBGA)
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSLV16211MTDX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 24-Bit Bus Switch
  • Package Type: TSSOP-56
  • Package Case Outline: 948BR
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA): 10 
  • ron Max (Ω): 20 
  • VCC Min (V): 2.3 
  • VCC Max (V): 3.6 
  • Package Type: TSSOP-56 
  • ON Semiconductor Full Web Site