FSSD07: 1-Bit / 4 Bit SD/SDIO and MMC Dual-Host Multiplexer

Description: The FSSD07 is a 2:1 multiplexer that allows dual S...
  • The FSSD07 is a 2:1 multiplexer that allows dual Secure Digital (SD), Secure Digital I/O (SDIO), and Multimedia Card (MMC) host controllers to share a common peripheral. The host controllers can be equal to, greater than, or less than peripheral card supply with minimal power consumption. This configuration enables dual host CMD, CLK, and D[3:0] signals to be multiplexed to a common peripheral.
    The architecture includes the necessary bi-directional data and command transfer capability for single high-voltage cards or dual-voltage supply cards. The clock path is a uni-directional buffer.
    Typical applications involve switching in portables and consumer applications: cell phones, digital cameras, home theater monitors, set-top boxes, and notebooks.
  • Features
  • On Resistance: 5Ω Typical, VDDC=2.7V
  • ftoggle: >75MHz
  • Low On Capacitance: 6pF Typical
  • Low Power Consumption: 2µA Maximum
  • Supports Secure Digital (SD), Secure Digital I/O (SDIO), and Multimedia Card (MMC) Specifications
  • Supports 1-Bit / 4-Bit Host Controllers (VDDH1/H2=1.65V to 3.6V) Communicating with High-Voltage (2.7-3.6V) and Dual-Voltage Cards (1.65-1.95V, 2.7-3.6V)
  • VDDC=1.65 to 3.6V, VDDH1/H2=1.65 to 3.6V
  • 24-Lead MLP and UMLP Packages
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSSD07BQX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1-Bit / 4 Bit SD/SDIO and MMC Dual-Host Multiplexer
  • Package Type: WQFN-24
  • Package Case Outline: 510CE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:12,000
  • FSSD07UMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1-Bit / 4 Bit SD/SDIO and MMC Dual-Host Multiplexer
  • Package Type: UQFN-24
  • Package Case Outline: 523AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration:
  • Icc Max (µA):
  • ron Max (Ω): 10 
  • VCC Min (V): 1.65 
  • VCC Max (V): 3.6 
  • Package Type: WQFN-24  UQFN-24 
  • ON Semiconductor Full Web Site