FST16233: 16-Bit to 32-Bit Multiplexer/Demultiplexer Bus Switch

Description: The Fairchild Switch FST16233 is a 16-bit to 32-bi...
  • The Fairchild Switch FST16233 is a 16-bit to 32-bit high-speed CMOS TTL-compatible multiplexer/demultiplexer bus switch. The low on resistance of the switch allows inputs to be connected to outputs without adding propagation delay or generating additional ground bounce noise. The device can be used in applications where two buses need to be addressed simultaneously. The FST16233 can be used as two 8-bit to 16-bit multiplexers or as one 16-bit to 32-bit multiplexer. Two select (S1, S0) and two test (TEST0, TEST1) inputs provide switch enable and multiplexer select control. The FST16233 is designed to prevent through-current when switching buses.
  • Features
  • 4ohm switch connection between two ports.
  • Minimal propagation delay through the switch.
  • Low lCC.
  • Zero bounce in flow-through mode.
  • Control inputs compatible with TTL level.
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FST16233MTDX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 16-Bit to 32-Bit Multiplexer/Demultiplexer Bus Switch
  • Package Type: TSSOP-56
  • Package Case Outline: 948BR
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:126,000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA):
  • ron Max (Ω): 20 
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • Package Type: TSSOP-56 
  • ON Semiconductor Full Web Site