FSTD16211: 24-Bit Bus Switch with Level Shifting

Description: The Fairchild Switch FSTD16211 provides 24-bits of...
  • The Fairchild Switch FSTD16211 provides 24-bits of high-speed CMOS TTL-compatible bus switching. The low On Resistance of the switch allows inputs to be connected to outputs without adding propagation delay or generating additional ground bounce noise. A diode to VCC has been integrated into the circuit to allow for level shifting between 5V inputs and 3.3V outputs.
    The device is organized as a 12-bit or 24-bit bus switch. When OE#1 is LOW, the switch is ON and Port 1A is connected to Port 1B. When OE#2 is LOW, Port 2A is connected to Port 2B. When OE#1/2 is HIGH, a high impedance state exists between the A and B Ports.
  • Features
  • 4ohm switch connection between two ports
  • Voltage level shifting
  • Minimal propagation delay through the switch
  • Low lCC
  • Zero bounce in flow-through mode
  • Control inputs compatible with TTL level
  • Also packaged in plastic Fine-Pitch Ball Grid Array (FBGA)
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSTD16211MTDX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 24-Bit Bus Switch with Level Shifting
  • Package Type: TSSOP-56
  • Package Case Outline: 948BR
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA): 10 
  • ron Max (Ω): 50 
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • Package Type: TSSOP-56 
  • ON Semiconductor Full Web Site