FSTD16861: 20-Bit Bus Switch with Level Shifting

Description: The Fairchild Switch FSTD16861 provides 20-bits of...
  • The Fairchild Switch FSTD16861 provides 20-bits of high-speed CMOS TTL-compatible bus switching. The low On Resistance of the switch allows inputs to be connected to outputs without adding propagation delay or generating additional ground bounce noise. A diode to VCC has been integrated into the circuit to allow for level shifting between 5V inputs and 3.3V outputs.
    The device is organized as a 10-bit or 20-bit bus switch. When OE#1 is LOW, the switch is ON and Port 1A is connected to Port 1B. When OE#2 is LOW, Port 2A is connected to Port 2B. When OE#X is HIGH, a high impedance state exists between the A and B Ports.
  • Features
  • 4ohm switch connection between two ports.
  • Minimal propagation delay through the switch.
  • Low lCC.
  • Zero bounce in flow-through mode.
  • Control inputs compatible with TTL level.
  • TruTranslation™ voltage translation from 5.0V inputs to 3.3V outputs
  • Power-off high impedance inputs and outputs
  • Supports live insertion/withdrawal (Note 1)
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSTD16861MTDX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 20-Bit Bus Switch with Level Shifting
  • Package Type: TSSOP-48
  • Package Case Outline: 948BQ
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:5,000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA): 10 
  • ron Max (Ω): 50 
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • Package Type: TSSOP-48 
  • ON Semiconductor Full Web Site