FSTD3125: 4-Bit Bus Switch with Level Shifting

Description: Fairchild switch FSTD3125 provides four high-speed...
  • Fairchild switch FSTD3125 provides four high-speed CMOS TTL-compatible bus switches. The low on resistance of the switch allows inputs to be connected to outputs without adding propagation delay or generating additional ground bounce noise. A diode to VCC has been integrated into the circuit to allow for level shifting between 5V inputs and 3.3V outputs.
    The device is organized as four one-bit switches with separate /OE inputs. When /OE is LOW, the switch is ON and port A is connected to port B. When /OE is HIGH, the switch is OPEN and a high-impedance state exists between the two ports.
  • Features
  • 4ohm switch connection between two ports
  • Minimal propagation delay through the switch
  • Low lCC
  • Zero bounce in flow-through mode
  • Control inputs compatible with TTL level
  • TruTranslation™ voltage translation from 5.0V inputs to 3.3V outputs
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSTD3125MTCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 4-Bit Bus Switch with Level Shifting
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Mouser:<1K
  • ON Semiconductor:2,500
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST 
  • Icc Max (µA): 10 
  • ron Max (Ω): 50 
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • Package Type: TSSOP-14 WB 
  • ON Semiconductor Full Web Site