FSUSB11: Low Power Full Speed USB Switch

Description: The FSUSB11 is a high-performance, dual Single-Pol...
  • The FSUSB11 is a high-performance, dual Single-Pole Double-Throw (SPDT) switch designed for switching USB 1.1 signals. The device features ultra-low on resistance (RON) of 1.3Ω maximum at 4.5V VCC and 4.3Ω at 2.7V supply. High bandwidth and ultra-low on resistance (RON) make this switch able to pass both USB low- and full-speed signal with minimum signal distortion. The device is fabricated with sub-micron CMOS technology to achieve fast switching speeds and is designed for break-before-make operation. The select input is TTL level compatible.
  • Features
  • Space saving MicroPak™ Pb-Free packaging (1.6mm x 2.1mm)
  • USB 1.1 signal switching compliant
  • -3db bandwidth: >350MHz
  • Maximum 1.15ohm ON Resistance at 4.5V VCC and 4ohm for 2.7V supply
  • 0.3ohm maximum RON flatness for +5V supply
  • Broad VCC operating range: 1.65V to 5.5V
  • Fast turn-on and turn-off time
  • Break-before-make enable circuitry
  • Over-voltage tolerant TTL compatible control input
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSUSB11L10X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Power Full Speed USB Switch
  • Package Type: UQFN-10
  • Package Case Outline: 523AZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • FSUSB11MTCX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Power Full Speed USB Switch
  • Package Type: TSSOP-14 WB
  • Package Case Outline: 948G
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:2,500
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA):
  • ron Max (Ω): 4.5 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • Package Type: UQFN-10  TSSOP-14 WB 
  • ON Semiconductor Full Web Site