FSUSB42: Low Power, Two-Port, Hi-Speed USB2.0 (480Mbps) Switch

Description: The FSUSB42 is a bi-directional, low-power, two-po...
  • The FSUSB42 is a bi-directional, low-power, two-port, Hi-Speed, USB2.0 switch. Configured as a double-pole, double-throw switch (DPDT) switch, it is optimized for switching between two Hi-Speed (480Mbps) sources or a Hi-Speed and Full-Speed (12Mbps) source. The FSUSB42 is compatible with the requirements of USB2.0 and features an extremely low on capacitance (CON) of 5.5pF. The wide bandwidth of this device (720MHz) exceeds the bandwidth needed to pass the third harmonic, resulting in signals with minimum edge and phase distortion. Superior channel-to-channel crosstalk also minimizes interference. The FSUSB42 contains special circuitry on the switch I/O pins for applications where the VCC supply is powered-off (VCC=0), which allows the device to withstand an over-voltage condition. This device is designed to minimize current consumption even when the control voltage applied to the SEL pin is lower than the supply voltage (VCC). This feature is especially valuable to ultra-portable applications, such as cell phones, allowing for direct interface with the generalpurpose I/Os of the baseband processor. Other applications include switching and connector sharing in portable cell phones, PDAs, digital cameras, printers, and notebook computers.
  • Features
  • Low On Capacitance: 3.7pF Typical
  • Low On Resistance: 3.9Ω Typical
  • Low Power Consumption: 1µA Maximum
  • 15µA Maximum ICCT over and Expanded Control Voltage Range (VIN= 1.8V, VCC= 4.3V)
  • Wide -3dB Bandwitch: > 720MHz
  • Packaged in:
  • 10-Lead UMLP (1.4 x 1.8mm)
  • 10-Lead MSOP
  • 8kV ESD Rating, >16kV Power/GND ESD Rating
  • Over-Voltage Tolerance (OVT) on all USB Ports Up to 5.25V without External Components
  • Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSUSB42MUX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Power, Two-Port, Hi-Speed USB2.0 (480Mbps) Switch
  • Package Type: MSOP-10
  • Package Case Outline: 846AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • FSUSB42UMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Power, Two-Port, Hi-Speed USB2.0 (480Mbps) Switch
  • Package Type: UQFN-10
  • Package Case Outline: 523BC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>10K
  • ON Semiconductor:28,995,000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA):
  • ron Max (Ω): 6.5 
  • VCC Min (V): 2.4 
  • VCC Max (V): 4.4 
  • Package Type: MSOP-10  UQFN-10 
  • ON Semiconductor Full Web Site