FSUSB73: High-Speed USB 2.0 Switch / Multiplexer

Description: The FSUSB73 is a bi-directional, low-power, high-s...
  • The FSUSB73 is a bi-directional, low-power, high-speed USB 2.0 3:1 MUX plus one isolation switch. It is optimized for switching three high-speed (480Mbps) or full / low-speed USB / UART sources to one USB 2.0 connector. In addition, the FSUSB73 has an integrated routing USB switch to allow communication between a USB hub and another processor without re-enumeration.
  • Features
    Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSUSB73UMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High-Speed USB 2.0 Switch / Multiplexer
  • Package Type: UQFN-16
  • Package Case Outline: 523BF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:60,000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DP3T 
  • Icc Max (µA):
  • ron Max (Ω):
  • VCC Min (V): 2.5 
  • VCC Max (V): 4.4 
  • Package Type: UQFN-16 
  • ON Semiconductor Full Web Site