FSUSB74: High-Speed USB 2.0 Switch / Multiplexer

Description: The FSUSB74 is a bi-directional, low-power, high-s...
  • The FSUSB74 is a bi-directional, low-power, high-speed USB 2.0 4:1 MUX. It is optimized for switching from four high-speed (480Mbps) sources or any combination of high-speed and full-/low-speed USB/UART sources to one USB 2.0 connector.
  • Features
    Applications
  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    FSUSB74MPX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High-Speed USB 2.0 Switch / Multiplexer
  • Package Type: WQFN-16
  • Package Case Outline: 510BS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:3,000
  • FSUSB74UMX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High-Speed USB 2.0 Switch / Multiplexer
  • Package Type: UQFN-16
  • Package Case Outline: 523BF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DP4T 
  • Icc Max (µA):
  • ron Max (Ω):
  • VCC Min (V): 2.5 
  • VCC Max (V): 4.4 
  • Package Type: WQFN-16  UQFN-16 
  • ON Semiconductor Full Web Site