FSV1060V: 10 A, 60 V Ultra-Low VF Schottky Rectifier

Description: The FSV1060V schottky rectifier offers break-throu...
  • The FSV1060V schottky rectifier offers break-through size and performance. The device is optimized for mobile charger applications. It sinks only 13 mA reverse current at high temperature and provides forward voltage drop of 0.2 V at 1 A operating current in a charger design.
    All this capability is packed into a small, flat-lead, TO-277 package, optimized for space-constrained applications. The FSV1060V supports a typical Z height of 1.1 mm. It is RoHS compliant and halogen free. It is also qualified for a wave soldering process.
  • Features
  • Ultra-Low Forward Voltage Drop: - 0.47 V Typical at 10 A, TA = 25°C - 0.52 V Maximum at 10 A, TA = 25°C
  • Low Thermal Resistance
  • Very Low Profile: Typical Height of 1.1 mm
  • RoHS Compliant
  • Halogen Free
  • Meets MSL 1 per JESD22-A111 Full-Body Solder Immersion
  • Technical Documentation & Design Resources
    Availability and Samples
    FSV1060V
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 10 A, 60 V Ultra-Low VF Schottky Rectifier
  • Package Type: TO-277-3
  • Package Case Outline: 340BQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 60 
  • VF Max (V): 520 
  • IRM Max (µA): 220 
  • IO(rec) Max (A): 10 
  • IFSM Max (A): 280 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: TO-277-3 
  • ON Semiconductor Full Web Site